Product Features
3Ph VAF + PF meter RS485
Cl 1
Main Features
RoHS Compliance
Displays Current, line to neutral & line to line Voltages, frequency & Power Factor. (VA & PF – Phase Wise & Average)
Display On Hours
True RMS measurement with simulations sampling of Current & Voltage
High Accuracy with class 1 as per IEC 62053-21
Volts & Amps: ± 1.0% of Rated Current.
3 Row Display with LED status for different parameter selection.
Auto and Manual scrolling
Site selectable CT/PT ratios
Site selectable CT Secondary 1A/5A
Site selectable 3Phase 4Wire, 3Phase 3Wire & 1Ph configuration
Suitable for 50/60 Hz
Universal control power supply 80 – 300V AC/DC, 40-70Hz
Low burden < 0.2VA per phase Volts & Amps
Average & Phase wise measurements
Password protection
Seamless integration with EMS/SCADA system with RS485 serial channel communication, Industry standard Modbus RTU protocol.