Product added to the list successfully!!!

Raceways - Metal/GI - height 38 mm; length 2.44 m300 mm x 38 mm - 3 compartments

Raceways - Metal/GI - height 38 mm; length 2.44 m300 mm x 38 mm - 3 compartments689515

  • Pack3/18

8496

Product Features

  • Confirms to EN 50 085 - 2 - 2
  • Raceways are made from PVC and Galvanised sheet.
  • Compatible with Cat.6 structured cabling system.

Main Features

  • P 20 - IK 08
  • For distributing LV and ELV cabling in screed floors installations.
  • Particularly suitable for applications requiring EMC screening
  • Pre-Galvanised sheet with standard thickness of 1.5mm (Non-standard of 1.6mm on request)
  • Can be combined with junction boxes, backboxes (floorboxes) for wiring devices, fixing and coupler accessories
  • Consist of body & cover.
  • Cover fitted on to the body with screws & can be opened easily if required

Download Documents

Raceways - Metal/GI - height 38 mm; length 2.44 m300 mm x 38 mm - 3 compartments