Raceways - PVC - height 38 mm; length 2 m, 100 mm x 38 mm - 2 compartments089668
Product Features
- Confirms to EN 50 085 - 2 - 2
- Raceways are made from PVC and Galvanised sheet.
- Compatible with Cat.6 structured cabling system.
Main Features
- IP 20 - IK 08
- For distributing LV and ELV cabling in screed floors installations.
- PVC Raceways combines with junction boxes, backboxes for wiring devices, fixing and coupler acessores
- Optimized profile to increase cabling capacity