Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX3
Rex surface mounting time switches- MaxiRex 4QWB (weekly with IP 53 box)
649936A
Pack
1
8208
-
+
Add To List
Characteristics
Product Features
MAXIREX 4QWB WEEKLY TIME SW
Main Features
Supply voltage : 12 to 230 V AC 50/60 Hz and DC
Output : 8 A - 250 V AC, cosø = 1
Contact NO
Related Products
DX³ time switches - MicroRex T31 Su/Wi- Daily time switch
DX³ time switches - MicroRex W31 Su/Wi- Weekly time switch
Rex surface mounting time switches- MaxiRex 4QT (daily)
Rex surface mounting time switches- MaxiRex 4QTB (daily with IP 53 box
Rex surface mounting time switches- MaxiRex 5QW (weekly)
Time switch- Accessories -Terminal cover for 4/5 nominal time switch
Time switch- Accessories- IP53 box for MaxiRex 4 and 5
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit