Product added to the list successfully!!!

USB Type A / USB Type C adaptor

USB Type A / USB Type C adaptor50692

Main Features

  • Gateway between USB Type-A devices (printers, cameras, mouses, hard disks, powerbanks...) and USB Type-C devices (smartphones, tablets, PC…) USB 3.0 OTG (On-The-Go: specification allowing the direct connection of 2 devices with no need of a host computer . All USB OTG devices can perform both master and slave roles)
  • Equipped with 1 USB Type-A port and 1 USB
  • Type-C socket
  • 5 V - 12 W
  • Functions:
  • charging: 2400 mA
  • data transfer and synchronization (fi lms, music...): 5 Gbps data transimission (10 times faster than USB 2.0)