Product added to the list successfully!!!

No Documents found. ×

Product no image

Lighting management room controller 2 outputs048830

Product Features

  • PIR corner mount SCS sensor 270°
  • vacancy & occupancy mode (push-button override, or IR remote)
  • RJ 45 connection

Main Features

  • Supplied with fixing base
  • Connect to 2 circuit controller Cat.No 0488 50 by
  • cord or RJ 45 cable or BUS/SCS cable
  • fitted with RJ 45 connector Cat.No 0488 72
  • Detection field 180 m²
  • Maximum range 15 m - IP 55
  • Consumption 0.5 W on standby