Product added to the list successfully!!!

No Documents found. ×

Product no image

Motion sensors - Surface mounted on wall048911

  • Pack1

8250

Product Features

  • PIR wall mounted motion sensor 180ø infrared detection, range 8 m
  • Recommended fixing height: 2.5 m 3-wire with neutral IP 42
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 5 s to 30 min
  • Standby consumption: 0.7 W
  • For direct surface mounting on wall
  • Can be mounted in/on a corner using accessory
  • Cat.No 0489 71 (p. 568)

Main Features

  • Automatic on/off
  • Manual adjustment of light level threshold and time delay via potentiometer
  • All load 8.5 A - 240 V