Product added to the list successfully!!!

Product no image

UNIVERSAL METAL-SCREED BACKBOX089634

  • Pack1

23072

Product Features

  • Universal metal in-screed backbox
  • Junction or connection point for concrete floor according to type of cover associated
  • For junction of LV and ELV cabling and/or installation of floor boxes
  • Height adjustable from 105 mm to 140 mm using 4 inserts located in the box corners and a tool adapting to electric drill or screwdriver
  • Bendable side walls for assembling with different sizes of floor raceways
  • Supplied with worksite protection cover to be replaced by blanking cover plate or mounting cover plate
  • Allowing floor covering infill between 6 and 24 mm

Main Features

  • For highly frequented areas, requiring important mechanical resistance and/or washing down
  • Conform to standard EN 60-670 and EN 50 085-2-2

Download Documents