Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Socket outlets, modular units socket outlets
Arteor - 13 A- Conform to BS 1363 Part 2 2P+E 2 modules 45 x 45 mm(White)
573472
Pack
10/100
Colour
White
876
-
+
Add To List
Characteristics
Product Features
Conform to BS 1363 Part 2
2P+E
2 modules 45 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - 13 A- Conform to BS 1363 Part 2 2P+E 2 modules 45 x 45 mm(White)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - 15/16 A- Socket 2P+E Euro - US 1 module 22.5 x 45 mm(White)
Arteor - S2P+E with shutters - 2 modules Euro - US 2 modules 45 x 45 mm(White)
Arteor - 16 A- 2P+E switched Conform to IS1293 3 modules 67.5 x 45 mm(White)
Arteor - 25 A Socket 2 modules 45 x 45 mm(White)
Arteor - 13 A- Conform to BS 1363 Part 2 2P+E 2 modules 45 x 45 mm(Magnesium)
Arteor - 15/16 A- Socket 2P+E Euro - US 1 module 22.5 x 45 mm(Magnesium)
Arteor - S2P+E with shutters - 2 modules Euro - US 2 modules 45 x 45 mm(Magnesium)
Arteor - 16 A- 2P+E switched Conform to IS1293 3 modules 67.5 x 45 mm(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit