Product added to the list successfully!!!

Product no image

Arteor - Arteor-Key code switch(Magnesium)572752(2)

  • Pack1/10
  • ColourMagnesium

Product Features

  • 12 V= - 47 mA
  • 99 users in stand-alone mode 10000 users with door controller
  • Cat.No 0767 04 (consult us)
  • 1 door potential free changeover contact (1 A - 12 V) adjustable from 1 sec to 255 sec
  • 1 push-button potential free contact
  • Built-in Wiegand protocol interface
  • 5 vertical modules
  • IP 40 - IK 04
  • Power supply: 12 V=
  • Equipped with 2 LEDs red/green and 1 buzzer.
  • Can be used in stand-alone mode or with door controller (Cat.No 0767 04, or other control panel using Wiegand protocol)Permanent backup memory

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents