Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Socket outlets, modular units socket outlets
Arteor - Double socket 4 modules 90 x 45 mm(Magnesium)
573979
Pack
5/50
Colour
Magnesium
1070
-
+
Add To List
Characteristics
Product Features
Shuttered for child safety
6/10/13 A - 2/3 pin for 250 V AC
15 A for 127 V type - 2 pin
Double socket
4 modules 90 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - Double socket 4 modules 90 x 45 mm(Magnesium)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - Shuttered for child safety -6/10/13 A - 2/3 pin for 250 V AC 2 modules 45 x 45 mm(White)
Arteor - Double socket 4 modules 90 x 45 mm(White)
Arteor - Shuttered for child safety -6/10/13 A - 2/3 pin for 250 V AC 2 modules 45 x 45 mm(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit