Product added to the list successfully!!!

Product no image

Arteor - Square version mechanisms 45 A cable outlet (White)573480

  • Pack5/50
  • ColourWhite

1224

Product Features

  • 45 A cable outlet - BS 1 gang
  • Supplied with cover plate
  • For flush mounting back box min. depth 45 mm