Product added to the list successfully!!!

Product no image

Arteor - Standard 802.11 b/g Data rate: 54 Mbps max. (Magnesium)572878

  • Pack1/10
  • ColourMagnesium

Product Features

  • Standard 802.11 b/g
  • Data rate: 54 Mbps max
  • Come in addition to a new or existing
  • LCS structured cabling, to meet the requirements for mobility in the building (meeting rooms for example)
  • Identical connection to the LCS RJ 45 socket
  • Remote management via a web interface
  • Allow the configuration and the exploitation of the Wi-Fi access point by the network administrator. Security via WPA2 encryption (802.11i) and/or authentication (802.11x)
  • Guest access to offer free access to the guests and keep independent and secure the main Wi-Fi network Supply via Power over Ethernet (standard 802.3 af)
  • 4 modules 90 x 45 mm

Download Documents

Arteor - Standard 802.11 b/g Data rate: 54 Mbps max. (Magnesium)