Product added to the list successfully!!!

Product no image

Arteor - Supplied with LED indicator light 2 modules 22.5 x 45 mm573655

  • Pack1/10
  • ColourMagnesium

29494

Product Features

  • For controlling light sources by simply passing the hand in front of the switch
  • Up to 5 sensitive switches can be combined to control the same lighting circuit
  • Supplied with LED indicator light
  • 2 modules 22.5 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - Supplied with LED indicator light 2 modules 22.5 x 45 mm