Product added to the list successfully!!!

Product no image

AV HD15 AMP+JACK KIT WH 4M572370

  • Pack1
  • ColourWhite

127024

Product Features

  • Used to connect audio/video terminals at a distance of more than 20 m
  • The video link is via an HD 15 connector (resolution up to UXGA), and the audio link via a 3.5 mm jack Comprises:
    • - One 4-module Arteor transmitter supplied with cover plate equipped with an HD 15 connector and a 3.5 mm jack
    • - One 4-module Arteor receiver equipped with an HD 15 connector and a 3.5 mm jack
    • - One 4-module Arteor power supply to be connected on the mains then linked to the receiver
    • The transmitter and receiver are supplied with an RJ 45 LCS jack for tool-free connection
    • The link between the transmitter and receiver is via a network cable (Cat.No 0327 56) (consult us)

Main Features

  • The stereo audio link is via a 3.5 mm Jack
  • The kit includes:
    • one 4-module transmitter equipped with an HD15
    • connector and a 3.5 mm Jack
    • one 4-module receiver equipped with an HD15
    • connector and a 3.5 mm Jack
    • one 4-module power supply to be connected on
    • the mains then linked to the receiver or transmitter
  • The link between the transmitter and receiver is via a network cord RJ 45/RJ 45