Product added to the list successfully!!!

Product no image

DX³ RCBOs - AC Type 30 mA Nominal rating 25(A)411394

  • Number of modules2
  • Pack1/32

5378

Main Features

  • ISI marked as per IEC 61009
  • Integrated label holder
  • Ergonomic design
  • Color coded On/Off indication on dolly
  • Front face indication for earth leakage fault
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents