Product added to the list successfully!!!

Product no image

DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)411726

  • Number of modules4
  • Pack1/32

11464

Product Features


Main Features

  • Integrated label holder
  • Ergonomic Grey color dolly
  • Color coded On/Off indication on dolly
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents