Product added to the list successfully!!!

Product no image

RJ45 CAT5E UTP 2M MG LCS AR573675

  • Pack10/100
  • ColourMagnesium

764

Product Features

  • UTP - 8 contacts
  • 2 modules 45 x 45 mm

Main Features

  • Sockets with LCS³ quick-fixing crimp connector
  • Take AWG 22 single-core cables up to AWG 26 and AWG 26 multicore cables
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Side cable entry for easy installation in all supports
  • Conforms to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568

Download Documents