Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
CTX³ accesories
CTX³ add-on auxiliary contact blocks - 1 NO + 3 NC(Front mounting)
416856
Pack
10
698
-
+
Add To List
Characteristics
Product Features
For CTX 3 3P form 9 A to 150 A (AC-3) and
CTX 3 4P from 40 A to 135 A (AC-1)
2 and 4 pole
Ith: 16 A
Related Products
Spare coils for CTX³ 4P contactors - 1 NO + 1 NC(Front mounting)
CTX³ add-on auxiliary contact blocks - 2 NO(Front mounting)
CTX³ add-on auxiliary contact blocks - 2 NC(Front mounting)
CTX³ add-on auxiliary contact blocks - 4 NO(Front mounting)
CTX³ add-on auxiliary contact blocks - 3 NO + 1 NC(Front mounting)
CTX³ add-on auxiliary contact blocks - 2 NO + 2 NC(Front mounting)
CTX³ add-on auxiliary contact blocks - 4 NC(Front mounting)
CTX³ add-on auxiliary contact blocks - For CTX3 3P from 9 A to 150 A (AC-3) 1 NO + 1 NC - Ith: 16 A(Side mounting)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit