Product added to the list successfully!!!

DX³ MCBs - 2 pole 415 V~ Nominal rating 16(A)

DX³ MCBs - 2 pole 415 V~ Nominal rating 16(A)408742

  • Number of modules2
  • Pack1/40

1208

Product Features


Main Features

  • 10 kA ISI marked as per IS/IEC 60898-1 2002
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters
  • DC - 80 V per pole - 1 kA

Download Documents