Product added to the list successfully!!!

Product no image

DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 1(A)408773

  • Number of modules4
  • Pack1/32

2902

Main Features

  • 10 kA ISI marked as per IS/IEC 60898-1 2002
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters
  • DC - 80 V per pole - 1 kA

Download Documents