Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ MCBs - 25 kA thermal magnetic MCBs from 6 A to 125 A
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 100(A)
409776
Number of modules
3
Pack
1
15578
-
+
Add To List
Characteristics
Product Features
Main Features
Breaking capacity:
25 kA - IEC 60947-2 - 400 VA
Can be equipped with DX3 auxiliaries and accessories
Download Documents
Technical Document
Email
All
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 100(A)
DX³ MCBs Technical Data
DX³ features
DX³ technical charts
DX³ selection chart
DX³ graphs
Related Products
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 6(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 10(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 16(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 20(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 25(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 32(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 40(A)
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 50(A)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit