Product added to the list successfully!!!

DX³ MCBs - 36 kA - 2-pole - 400 V~ Nominal rating 80(A)

DX³ MCBs - 36 kA - 2-pole - 400 V~ Nominal rating 80(A)410015

  • Number of modules1.5
  • Pack1

15180

Product Features


Main Features

  • 36 kA - IEC 60947-2 - 400 VA
  • Can be equipped with DX3 auxiliaries and accessories

Download Documents