Product added to the list successfully!!!

DX³ RCCBs - 2 pole 240 V~ Nominal rating 63(A)

DX³ RCCBs - 2 pole 240 V~ Nominal rating 63(A)411858

  • Number of modules2
  • Pack1/5/60

5502

Product Features


Main Features

  • ISI marked as per IS 12640-1
  • Integrated label holder
  • Ergonomic Grey color dolly
  • Sliding bottom clamp
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents