DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 25(A)411366
- Number of modules7
- Pack1/16
Main Features
- ISI marked as per IS 12640-2
- Integrated label holder
- Ergonomic design
- Color coded On/Off indication on dolly
- Front face indication for earth leakage fault
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters