Product added to the list successfully!!!

DX³ RCD add on module - 2 pole 240 V~, HPI type(300 mA)

DX³ RCD add on module - 2 pole 240 V~, HPI type(300 mA)410582

  • Number of modules6
  • Pack1

23330

Main Features

  • Conform to IEC 60947-2
  • AC type : detect AC components faults
  • Hpi type :detect faults with AC and DC components, increased
  • Immunity to false tripping
  • For mounting on the right-hand side of 1.5 module per pole DX3 MCBs
  • Easy & fast association mechanism
  • Terminal cover for locking
  • 70 sq mm terminals

Download Documents