Product added to the list successfully!!!

Ekinox³ SPN DB's - IP 30 - #IK 08 - 20 way

Ekinox³ SPN DB's - IP 30 - #IK 08 - 20 way507605

  • Number of modules20
  • Pack4

3726

Main Features

  • As per IEC 61439-3
  • Suitable for Flush Mounting and Surface Mounting
  • With 100 A Copper Busbar for each phase
  • With Neutral bar, Earthbar and Cable ties for Cable management
  • Fully insulated busbar & shrouded Neutral bars
  • Improved Pan assembly for ease of installation
  • Prefitted masking sheet
  • Reversible Door for IP 43 & IP 54 DB's
  • With provision for FP MCB/Isolator/RCCB/RCBO as incomer and SP
  • MCB's as outgoing
  • Supplied with wireset
  • Can be converted to PPI DB at site using conversion kit