Product added to the list successfully!!!

Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)
Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)
Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)
Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)

Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)573024

  • Pack20/200
  • ColourWhite

528

Product Features

  • Single module mechanisms
  • 1 module 22.5 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - 2-way switch - middle module 20 AX - 230 V~ 1 module(White)