Product added to the list successfully!!!

Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version
Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version
Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version
Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version

Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version573220

  • Pack10/100
  • ColourWhite

1008

Product Features

  • Switches
  • Double switch - 10 A
  • For direct control of a motor (mechanism with fixed positions)
  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - Double switch - 10 A For direct control of a motor 2 modules 45 x 45 mm Round version