Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmers - square version, fan regulators
Arteor - Resistive/inductive loads touch dimmers
572211
Pack
1/10
Colour
White
25502
-
+
Add To List
Characteristics
Product Features
Without neutral, 2-wire - 600 W
Push-button dimmer
2 modules 45 x 45 mm
To be mounted on 3-module
support frame Cat.No 5760 01
Download Documents
Technical Document
Email
All
Arteor - Resistive/inductive loads touch dimmers
Arteor dimmers technical
Arteor load selection charts
Related Products
Arteor - Leading/trailing edge dimmers
Arteor - Universal dimmers
Arteor - Light dimmer 60 - 400 W
Arteor - Rotary dimmer
Arteor - Resistive/inductive loads touch dimmers
Arteor - Leading/trailing edge dimmers
Arteor - Universal dimmers
Arteor - Light dimmer 60 - 400 W
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit