Product added to the list successfully!!!

Arteor - Universal dimmers
Arteor - Universal dimmers
Arteor - Universal dimmers
Arteor - Universal dimmers

Arteor - Universal dimmers574319

  • Pack1/10
  • ColourWhite

13652

Product Features

  • Without neutral, 2 wires
  • Push-button dimmer for all types of lamps:
  • Dimmable LED's: 75 W (max. 10 lamps)
  • Dimmable compact fluorescent lamps: 75 W (max. 10 lamps)
  • Halogen with transformer: 400 VA
  • Fluorescent tube: 200 VA
  • Halogen 230 V and incandescent: 400 W
  • Can be associated with one or severalpush-buttons without neon, for ON/OFF or dimming control
  • Lights come on again at the same lightinglevel as before they were last switched off
  • 2 modules

Download Documents