Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Visual indication
Arteor - Arteor-Illuminates automatically upon power failure
572222
Pack
1/20
Colour
White
10624
-
+
Add To List
Characteristics
Product Features
Illuminates automatically upon
power failure
Unclips from frame to become
portable
Can be permanently attached to frame
LEDs indicating mains and charging status
Download Documents
Technical Document
Email
All
Arteor - Arteor-Illuminates automatically upon power failure
Arteor miniature emergency lighting unit
Related Products
Arteor - Arteor-Standard With white LED
Arteor - Arteor-With motion detector 100 - 240 V
Arteor - Arteor-Standard With white LED
Arteor - Arteor-With motion detector 100 - 240 V
Arteor - Arteor-230 V - 1 W Supplied with 4 coloured labels 1 module 22.5 x 45 mm
Arteor - Arteor-Supplied with diffusers and LED 2 modules: 45 x 45 mm Red diffuser White diffuser
Arteor - Arteor-Supplied with diffusers and LED 2 modules: 45 x 45 mm Red diffuser White diffuser
Arteor - Arteor-Lamps LED 230 V for locator switch - blue LED 230 V for indicator switch - red
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit