Product added to the list successfully!!!

Product no image

Arteor - Arteor-Stand-alone Biometric reader(White)572250(1)

  • Pack1/10
  • ColourWhite

Product Features

  • 12 V= - 145 mA
  • 999 users in stand-alone mode or with Legrand door controller
  • Cat.No 0767 04 (consult us)
  • 1 door potential free changeover contact (1 A - 12 V) adjustable from 1 sec to 255 sec
  • 1 push-button potential free input
  • Built-in back-lighted LCD for clear instruction display
  • 5 vertical modules
  • IP 40 - IK 04
  • Power supply: 12 V=
  • Equipped with 2 LEDs red/green and 1 buzzer.
  • Can be used in stand-alone mode or with door controller (Cat.No 0767 04, or other control panel using Wiegand protocol)Permanent backup memory

Download Documents

Arteor - Arteor-Stand-alone Biometric reader(White)