Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Hotel equipment – round version lighting, electric roller blinds and curtain control
Arteor - Double switch - 10 A For direct control of a motor
573723
Pack
10/100
Colour
Magnesium
798
-
+
Add To List
Characteristics
Product Features
Double switch - 10 A
For direct control of a motor
(mechanism with fixed positions)
Roller blinds marking
2 modules 45 x 45 mm
Related Products
Arteor - Double switch - 10 A For direct control of a motor
Arteor - Double push-button - 6 A For control via automatic box
Arteor - Double push-button - 6 A For control via automatic box
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit