Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Socket outlets, modular units socket outlets
Arteor - 3 modules 67.5 x 45 mm(White)
573467
Pack
5/50
Colour
White
674
-
+
Add To List
Characteristics
Product Features
3 pin combined (2P+Earth)
Shuttered for child safety
3 modules 67.5 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - 3 modules 67.5 x 45 mm(White)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - 6 A / 16 A- 3 pin combined (2P+Earth) Shuttered for child safety 2 modules 45 x 45 mm(White)
Arteor - 6 A / 16 A- 3 pin combined (2P+Earth) Shuttered for child safety 2 modules 45 x 45 mm(Magnesium)
Arteor - 3 modules 67.5 x 45 mm(Magnesium)
Arteor - 6 A - 240 V 2P+E tamperproof Used to identify a mains circuit(Red)
Arteor - 6 A - 240 V- Tamperproof insert for Indian standard 6A socket outlets
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit