Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Power units and power strips prewired
Arteor - 32 A, AC and Geyser, with cable output(White)
572154
Pack
1/5
Colour
White
2010
-
+
Add To List
Characteristics
Product Features
32 A, AC and Geyser,
with cable output
Download Documents
Technical Document
Email
All
Arteor - 32 A, AC and Geyser, with cable output(White)
Arteor power units techhnical
Related Products
Arteor - 16 A, AC and Geyser 4-module plate 4 modules 90 x 45 mm(White)
Arteor - 16 A, AC and Geyser 4-module plate 4 modules 90 x 45 mm(Magnesium)
Arteor - 32 A, AC and Geyser, with cable output(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit