Product added to the list successfully!!!

DPX³ 160 MCCB 3P Breaking capacity Icu 16 kA (400 V~) 160A

DPX³ 160 MCCB 3P Breaking capacity Icu 16 kA (400 V~) 160A420017

  • Amps160 A
  • Poles4
  • Pack1

12876

Product Features

  • Thermal adjustable from 0.8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)

Main Features

  • MCCBs for switching, remote tripping and protection of low voltage electrical system
  • Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
  • Can be fitted with accessories and DPX3 common auxiliaires
  • Conform to IEC 60947-2

Download Documents

DPX³ 160 MCCB 3P Breaking capacity Icu 16 kA (400 V~) 160A