Product added to the list successfully!!!

Art SqR MagnsmRJ45 REAR PLUG C
Art SqR MagnsmRJ45 REAR PLUG C
Art SqR MagnsmRJ45 REAR PLUG C
Art SqR MagnsmRJ45 REAR PLUG C

Art SqR MagnsmRJ45 REAR PLUG C572831

  • Pack10/100
  • ColourMagnesium

Product Features

  • Used to create Cat. 6 and Cat. 5e links in accordance with standards
  • 2 modules 45 x 45 mm
  • UTP
  • Easy connection at the rear through simply attaching a male plug
  • Ensures network access for the RJ 45 socket
  • Used to create cat. 6 links
  • According to standards ISO 11801 Ed.2, EN 50173-1 and TIA/EIA 568 within the framework of operation with zone distribution boxes
  • Multidirectional cord entry
  • Installation possible in all supports with min. 40 mm depth
  • 2 modules