Product added to the list successfully!!!

Art Line dying down 100V (25-3)
Art Line dying down 100V (25-3)
Art Line dying down 100V (25-3)
Art Line dying down 100V (25-3)
Art Line dying down 100V (25-3)

Art Line dying down 100V (25-3)572284

  • Pack1
  • ColourWhite

11972

Product Features

  • 100 V - 25 W
  • Allow to adjust power to 25 W from a balanced 100 V loudspeaker line
  • 2 modules 45 x 45 mm

Main Features

  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)

Download Documents

Art Line dying down 100V (25-3)