Product added to the list successfully!!!

Product no image

Art Sqr MgsmLoudspeaker socket572770

  • Pack10/100
  • ColourMagnesium

2382

Product Features

  • 4 mm 2 terminals
  • 1 module 22.5 x 45 mm

Main Features

  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)