DPX³ 160 MCCB 4P Breaking capacity Icu 36 kA (400 V~) 40A420092
Product Features
- Thermal adjustable from 0.8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
Main Features
- MCCBs for switching, remote tripping and protection of low voltage electrical system
- Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
- Can be fitted with accessories and DPX3 common auxiliaires
- Conform to IEC 60947-2