Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Protectors and accessories - white
Myrius Regular Single pole + Neutral 30 mA, 16 A - 230 VA
673078
Number of modules
2
Pack
1/1
10652
-
+
Add To List
Download Documents
Technical Document
Email
All
Myrius Regular Single pole + Neutral 30 mA, 16 A - 230 VA
Myrius RCBO technical
Related Products
Myrius Regular 16 A Motor Starter
Myrius Regular 25 A Motor Starter
Myrius Regular Surge Filter (VSP) - 230 V~
Myrius Regular Cable Outlet - 8 mm
Myrius Regular Blanking Plate
Myrius Regular Blanking Plate
Myrius Regular Panel mounting support
Myrius Regular Panel mounting support
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit