Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Anti-bacterial switches & accessories - white
Myrius Regular 3 Module plate + frame
673247
Number of modules
3
Pack
10/100
292
-
+
Add To List
Related Products
Myrius Regular 6 A switch 1 W
Myrius Regular 6 A switch 2 W
Myrius Regular 6 A bell push
Myrius Regular 16 A switch 1 way
Myrius Regular 16 A switch 2 way
Myrius Regular Fan regulator 120 W
Myrius Regular Multistandard socket
Myrius Regular 6 A 5 pin universal socket
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit