Product added to the list successfully!!!

RJ45 CAT 5E UTP BLACK 1M NRI
RJ45 CAT 5E UTP BLACK 1M NRI
RJ45 CAT 5E UTP BLACK 1M NRI
RJ45 CAT 5E UTP BLACK 1M NRI

RJ45 CAT 5E UTP BLACK 1M NRI673154

  • Number of modules1
  • Pack20/200

578

Product Features


Main Features

  • Sockets with LCS³ quick-fixing crimp connector
  • Take AWG 22 single-core cables up to AWG 26 and AWG 26 multicore cables
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Side cable entry for easy installation in all supports
  • Conforms to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568