Product added to the list successfully!!!

Arteor BUS/SCS - Shutter management device - Controller with integrated control for the driving of a motor

Arteor BUS/SCS - Shutter management device - Controller with integrated control for the driving of a motor067557

Product Features


Main Features

  • To be fitted with STOP key cover, items 5745 45/46/47/48, and rolling shutter key cover, items 5745 15/16 and 5744 92/93, Arteor Program plates (p.284-291) and Batibox support
  • Maximum motor power: 500 W, 230 Vac
  • Logic relay interlocking
  • Stop, up, down function
  • Possibility of blade angle adjustment
  • Recall of a previously saved opening/closing position
  • Recording of the opening/closing position on the control using self-learning procedure
  • Relay interlocking or pulse based motor drive
  • Position status return: closed, open, intermediate position.
  • Drive following different orders: up, down, or opening %

Download Documents

Arteor BUS/SCS - Shutter management device - Controller with integrated control for the driving of a motor