DPX³ 250 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 100A420225
Product Features
- Thermal adjustable from 0.8 to 1 In
- Magnetic adjustable from 5 to 10 In
- Equipped with earth leakage module with LCD screen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)