Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
DPX-ITM trip-free switches 125 to 1600 A
DPX-I 1600 4P 1250A
025797
Amps
1250 A
Poles
4
Pack
1
191676
-
+
Add To List
Related Products
DPX-I 1600 3P 800A
DPX-I 1600 4P 800A
DPX-I 1600 3P 1250A
DPX-I 1600 3P 1600A
DPX-I 1600 4P 1600A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit