Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms switches and accessories
Mylinc Skirting light 2M LED
675976
540
-
+
Add To List
Characteristics
Product Features
Switches are ISI marked as per the latest IS 3854:1997
Silver plated screw terminals Linc-LocTM Inter locking
mechanisms for perfect alignment.
Laser marking.
Related Products
Mylinc 6 A one-way SP switch (6 A - *230 V~)
Mylinc 6 A two-way SP switch (6 A - *230 V~)
Mylinc 6 A one-way SP switch with indicator (6 A - *230 V~)
Mylinc 16 A one-way SP switch (16 A - *230 VA)
Mylinc 16 A two-way SP switch (16 A - *230 VA)
Mylinc 16 A one-way SP switch with indicator (16 A - *230 VA)
Mylinc 32 A one- way douple pole switch with indicator
Mylinc 6 A one-way SP bell push
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit