Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms matt grey switches and accessories
Mylinc Bell call Indicator with registor 6A Grey
676307
1176
-
+
Add To List
Characteristics
Product Features
Switches are ISI marked as per the latest IS 3854:1997
Silver plated screw terminals Linc-LocTM Inter locking
mechanisms for perfect alignment.
Laser marking.
Related Products
Mylinc 6 A one-way Switch Grey
Mylinc 6 A two-way switch Grey
Mylinc 6 A one-way switch with indicator Grey
Mylinc 16 A one-way switch Grey
Mylinc 16 A two-way switch Grey
Mylinc 16 A one-way with indicator Grey
Mylinc 32 A one-way DP with indicator Grey
Mylinc Switch 25A with indicator Grey
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit