Product added to the list successfully!!!

Product no image

DPX³ 250 MCCB 4P Breaking capacity Icu 50 kA (400 V~) 160A420487

  • Amps160 A
  • Poles4
  • Pack1

116076

Product Features

  • Protection against overloads:
  • lr adjustable from 0.4 to 1 x ln
  • Tr adjustable from 3 to 15s
  • Protection against short circuits:
  • lsd adjustable from 1.5 to 10 x lr
  • Tsd adjustable from 0 to 0.5s
  • Equipped with earth leakage module with LCD screen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 Apossible only 0s)
  • Integrated energy metering central unit with LCD screen; currents, voltage, frequency, power, energyand harmonics

Main Features

  • MCCBs for switching, remote tripping and protection of low voltage electrical system
  • Supplied with insulated shileds, screw terminals 120 mm2 max. (flexible cable) or 150 mm2 max. rigid cable with accessories
  • Can be fitted with accessories and DPX3 common auxiliaires
  • Conform to IEC 60947-2

Download Documents

DPX³ 250 MCCB 4P Breaking capacity Icu 50 kA (400 V~) 160A